Schneider-Electric
 
LC1SKGC301P7 picture- scope
LC1SKGC301P7
Mini contactor, TeSys SK, 3P(3NO), AC-3, 690V 9A, 230V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys SK
Product or component type Mini contactor
Device short name LC1SKGC
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-1
Power pole contact composition 3P
Pole contact composition 3 NO
Auxiliary contact composition 1 NC
[Ie] rated operational current 20 A (at <50 °C) AC AC-1
9 A at <= 400 V AC AC-3
[Ue] rated operational voltage Power circuit: 690 V AC 50/60 Hz
Signalling circuit: 690 V AC <= 400 Hz
Complementary
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 230 V AC 50/60 Hz
Motor power kW 4 kW at 380...415 V AC 50/60 Hz
4 kW at 660...690 V AC 50/60 Hz
1.1 kW at 220...230 V AC 50/60 Hz
[Ith] conventional free air thermal current 20 A (at 55 °C) for power circuit
10 A (at 55 °C) for signalling circuit
Irms rated making capacity 85 A AC conforming to NF C 63-110
85 A AC conforming to IEC 60947
Rated breaking capacity 68 A at <= 400 V conforming to NF C 63-110
68 A at <= 400 V conforming to IEC 60947
[Icw] rated short-time withstand current 60 A 55 °C for power circuit
Associated fuse rating 20 A gI at <= 440 V for power circuit
10 A gI for signalling circuit conforming to IEC 60947
10 A gI for signalling circuit conforming to VDE 0660
Average impedance 4 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 690 V conforming to BS 5424
Power circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to UL 508
Power circuit: 690 V conforming to VDE 0110 group C
Power circuit: 690 V conforming to CSA C22.2 No 14
Mounting support Panel
Rail
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications CB Scheme
CE
UKCA
EAC
cULus
Connections - terminals Connector 1 cable(s) 1.5…6 mm²solid
Connector 2 cable(s) 1.5…4 mm²solid
Connector 1 cable(s) 0.5…6 mm²flexible without cable end
Connector 2 cable(s) 0.35…2.5 mm²flexible without cable end
Connector 1 cable(s) 0.35…6 mm²flexible with cable end
Connector 2 cable(s) 0.35…1.5 mm²flexible with cable end
Tightening torque Power circuit: 0.8 N.m - on connector - with screwdriver pozidriv No 1
Operating time 6...8 ms coil de-energisation and NO opening
7...14 ms coil energisation and NO closing
8...16 ms coil energisation and NC opening
8...10 ms coil de-energisation and NC closing
Mechanical durability 10 Mcycles
Maximum operating rate 1200 cyc/h
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.2...0.75 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 23 VA 50/60 Hz (at 20 °C)
Hold-in power consumption in VA 4.9 VA 50/60 Hz (at 20 °C)
Heat dissipation 1.5 W at 50/60 Hz
Signalling circuit frequency <= 400 Hz
Environment
IP degree of protection IP2X conforming to VDE 0106
Protective treatment TC conforming to IEC 60068
TC conforming to DIN 50015
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -50…70 °C
Operating altitude 2000 m without derating
Height 58 mm
Width 45 mm
Depth 56 mm
Net weight 0.175 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 6.0 cm
Package 1 Length 6.2 cm
Package 1 Weight 164.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.796 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C39a7e5e-6a28-4540-b3bb-b5a727bdce6a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 64
Contractual warranty
Warranty 18 months