Schneider-Electric
 
LC2D093BD picture- scope
LC2D093BD
Reversing Contactor, TeSys Deca, 3P(3NO), AC-3, <=440V, 9A, 24V DC coil, spring terminals
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product name TeSys D
TeSys Deca
Product or component type Reversing contactor
Device short name LC2D
Contactor application Resistive load
Motor control
Utilisation category AC-1
AC-3
Device presentation Preassembled with reversing power busbar
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] rated operational current 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
16 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
Motor power kW 2.2 kW at 220...230 V AC 50 Hz
4 kW at 380...400 V AC 50 Hz
4 kW at 415...440 V AC 50 Hz
5.5 kW at 500 V AC 50 Hz
5.5 kW at 660...690 V AC 50 Hz
Motor power HP (UL / CSA) 0.5 hp at 115 V AC 60 Hz for 1 phase motors
1 hp at 230/240 V AC 60 Hz for 1 phase motors
2 hp at 200/208 V AC 60 Hz for 3 phases motors
2 hp at 230/240 V AC 60 Hz for 3 phases motors
5 hp at 460/480 V AC 60 Hz for 3 phases motors
7.5 hp at 575/600 V AC 60 Hz for 3 phases motors
Control circuit type DC standard
[Uc] control circuit voltage 24 V DC
Auxiliary contact composition 1 NO + 1 NC
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Overvoltage category III
[Ith] conventional free air thermal current 16 A (at 60 °C) for power circuit
10 A (at 60 °C) for signalling circuit
Irms rated making capacity 250 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
Rated breaking capacity 250 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 30 A 40 °C - 10 min for power circuit
61 A 40 °C - 1 min for power circuit
105 A 40 °C - 10 s for power circuit
210 A 40 °C - 1 s for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Associated fuse rating 25 A gG at <= 690 V coordination type 1 for power circuit
20 A gG at <= 690 V coordination type 2 for power circuit
10 A gG for signalling circuit conforming to IEC 60947-5-1
Average impedance 2.5 mOhm - Ith 16 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Electrical durability 0.6 Mcycles 25 A AC-1 at Ue <= 440 V
2 Mcycles 9 A AC-3 at Ue <= 440 V
Power dissipation per pole 0.2 W AC-3
1.56 W AC-1
Front cover With
Interlocking type Mechanical
Mounting support Plate
Rail
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
IEC 60335-1
Product certifications DNV
CSA
CCC
UL
GL
LROS (Lloyds register of shipping)
BV
RINA
GOST
UKCA
Connections - terminals Power circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
Power circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
Control circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
Control circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
Operating time 53.55...72.45 ms closing
16...24 ms opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 30 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits 0.1...0.25 Uc (-40…70 °C):drop-out DC
0.7...1.25 Uc (-40…60 °C):operational DC
1...1.25 Uc (60…70 °C):operational DC
Time constant 28 ms
Inrush power in W 5.4 W (at 20 °C)
Hold-in power consumption in W 5.4 W at 20 °C
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Insulation resistance > 10 MOhm for signalling circuit
Environment
IP degree of protection IP20 front face conforming to IEC 60529
Climatic withstand Conforming to IACS E10
Conforming to IEC 60947-1 Annex Q category D
Protective treatment TH conforming to IEC 60068-2-30
Pollution degree 3
Ambient air temperature for operation -40…60 °C
60…70 °C with derating
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 10 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Height 99 mm
Width 90 mm
Depth 95 mm
Net weight 1.017 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.9 cm
Package 1 Width 11.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 1.08 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 50ae7612-fd2e-41e4-a369-50d0dea6e592
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 74
Contractual warranty
Warranty 18 months