Range of product
|
TeSys K
|
Product or component type
|
Reversing contactor
|
Device short name
|
LC2K
|
Contactor application
|
Resistive load
Motor control
|
Utilisation category
|
AC-3
AC-1
AC-3e
|
Control circuit type
|
AC
|
Coil type
|
AC 50/60 Hz
|
Poles description
|
3P
|
Pole contact composition
|
3 NO
|
[Ie] rated operational current
|
Power circuit: 20 A AC AC-1 (at <50 °C)
Power circuit: 9 A AC AC-3
Power circuit: 9 A AC AC-3e
|
Motor power kW
|
2.2 kW at 220...230 V AC 50/60 Hz
4 kW at 380...415 V AC 50/60 Hz
4 kW at 440/500 V AC 50/60 Hz
4 kW at 660/690 V AC 50/60 Hz
|
Motor power hp
|
2 hp at 200/208 V AC 60 Hz conforming to CSA
2 hp at 200/208 V AC 60 Hz conforming to UL
3 hp at 230/240 V AC 60 Hz conforming to CSA
3 hp at 230/240 V AC 60 Hz conforming to UL
5 hp at 460/480 V AC 60 Hz conforming to CSA
5 hp at 460/480 V AC 60 Hz conforming to UL
5 hp at 575/600 V AC 60 Hz conforming to CSA
5 hp at 575/600 V AC 60 Hz conforming to UL
|
Auxiliary contact composition
|
1 NO
|
[Uc] control circuit voltage
|
24 V AC 50/60 Hz
|
Connections - terminals
|
Power circuit: screw clamp terminal 1 x 1.5 mm²solid
Power circuit: screw clamp terminal 2 x 4 mm²solid
Power circuit: screw clamp terminal 1 x 0.75 mm²flexible without cable end
Power circuit: screw clamp terminal 2 x 4 mm²flexible without cable end
Power circuit: screw clamp terminal 1 x 0.34 mm²flexible with cable end
Power circuit: screw clamp terminal 1 x 1.5 mm²flexible with cable end
Power circuit: screw clamp terminal 1 x 2.5 mm²flexible with cable end
Control circuit: screw clamp terminal 1 x 1.5 mm²solid
Control circuit: screw clamp terminal 2 x 4 mm²solid
Control circuit: screw clamp terminal 1 x 0.75 mm²flexible without cable end
Control circuit: screw clamp terminal 2 x 4 mm²flexible without cable end
Control circuit: screw clamp terminal 1 x 0.34 mm²flexible with cable end
Control circuit: screw clamp terminal 1 x 1.5 mm²flexible with cable end
Control circuit: screw clamp terminal 1 x 2.5 mm²flexible with cable end
Power circuit: spring terminal 1 x 0.75 mm²solid
Power circuit: spring terminal 1 x 1.5 mm²solid
Power circuit: spring terminal 1 x 0.75 mm²flexible without cable end
Power circuit: spring terminal 1 x 1.5 mm²flexible without cable end
Control circuit: spring terminal 1 x 0.75 mm²solid
Control circuit: spring terminal 1 x 1.5 mm²solid
Control circuit: spring terminal 1 x 0.75 mm²flexible without cable end
Control circuit: spring terminal 1 x 1.5 mm²flexible without cable end
Power circuit: Faston connectors 2 x clip - width: 2.8 mm
Power circuit: Faston connectors 1 x clip - width: 6.35 mm
Control circuit: Faston connectors 2 x clip - width: 2.8 mm
Control circuit: Faston connectors 1 x clip - width: 6.35 mm
|
Quantity per set
|
Set of 10
|
Assembly style
|
Ready assembled
|
Coil technology
|
Without built-in bidirectional peak limiting diode suppressor
|
Interlocking type
|
Mechanical
|
Control circuit voltage limits
|
Drop-out: >= 0.20 Uc at 50/60 Hz (at <50 °C)
Operational: 0.8...1.15 Uc at 50/60 Hz (at <50 °C)
|
[Ui] rated insulation voltage
|
Control circuit: 690 V conforming to BS 5424
Control circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to BS 5424
Power circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to NF C 20-040
Control circuit: 750 V conforming to VDE 0110 group C
Power circuit: 750 V conforming to VDE 0110 group C
Control circuit: 600 V conforming to CSA C22.2 No 14
Power circuit: 600 V UL 508 certified conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Mounting support
|
Plate
Rail
|
Flame retardance
|
Class C2 conforming to NF F 16-101
Class C2 conforming to NF F 16-102
V1 conforming to UL 94
|
Tightening torque
|
Power circuit: - cable 0.34…1.5 mm² - with screwdriver Philips No 2 flat screw head M6
Power circuit: - cable 0.34…2.5 mm² - with screwdriver Philips No 2 flat screw head M6
Power circuit: - cable 0.75…4 mm² - with screwdriver Philips No 2 flat screw head M6
Power circuit: - cable 1.5…4 mm² - with screwdriver Philips No 2 flat screw head M6
|
[Ue] rated operational voltage
|
Power circuit: <= 690 V AC <= 400 Hz
|
[Ith] conventional free air thermal current
|
10 A (at 50 °C) for control circuit
20 A (at 50 °C) for power circuit
|
Irms rated making capacity
|
110 A at 690 V AC for control circuit conforming to IEC 60947
110 A at 690 V AC for power circuit conforming to IEC 60947
110 A at 690 V AC for power circuit conforming to NF C 63-110
|
Rated breaking capacity
|
110 A at 220...230 V for power circuit conforming to IEC 60947
110 A at 220...230 V for power circuit conforming to NF C 63-110
110 A at 380...400 V for power circuit conforming to IEC 60947
110 A at 380...400 V for power circuit conforming to NF C 63-110
110 A at 415 V for power circuit conforming to IEC 60947
110 A at 415 V for power circuit conforming to NF C 63-110
110 A at 440 V for power circuit conforming to IEC 60947
110 A at 440 V for power circuit conforming to NF C 63-110
70 A at 660...690 V for power circuit conforming to IEC 60947
70 A at 660...690 V for power circuit conforming to NF C 63-110
80 A at 500 V for power circuit conforming to IEC 60947
80 A at 500 V for power circuit conforming to NF C 63-110
|
Associated fuse rating
|
10 A gG for control circuit conforming to IEC 60947
10 A gG for control circuit conforming to VDE 0660
25 A gG at <= 440 V for power circuit
|
Average impedance
|
3 mOhm - Ith 20 A 50 Hz for power circuit
|
Inrush power in VA
|
30 VA (at 20 °C)
|
Hold-in power consumption in VA
|
4.5 VA 50/60 Hz (at 20 °C)
|
Operating time
|
10...20 ms coil de-energisation and NO opening
15...25 ms coil de-energisation and NC opening
5...15 ms coil energisation and NC opening
10...20 ms coil energisation and NO closing
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
5000000 cycles
|
Maximum operating rate
|
3600 cyc/h
|
Minimum switching current
|
5 mA for control circuit
|
Minimum switching voltage
|
17 V for control circuit
|
Insulation resistance
|
> 10 MOhm for control circuit
|
Height
|
58 mm
|
Width
|
90 mm
|
Depth
|
57 mm
|
Net weight
|
0.39 kg
|
Standards
|
EN/IEC 60947-4-1
GB/T 14048.4
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
|
Product certifications
|
CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
|
IP degree of protection
|
IP2X conforming to VDE 0106
|
Protective treatment
|
TC conforming to IEC 60068
|
Ambient air temperature for operation
|
-25…50 °C
|
Ambient air temperature for storage
|
-50…80 °C
|
Operating altitude
|
2000 m without derating
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Shock resistance
|
10 gn contactor closed
6 gn contactor opened
|
Vibration resistance
|
2 gn 5…300 Hz contactor opened
4 gn 5…300 Hz contactor closed
|
Heat dissipation
|
1.3 W at 50/60 Hz for control circuit
|