Schneider-Electric
 
LC3D115P7 picture- scope
LC3D115P7
Star delta starter, TeSys Deca, 3x3P(3NO), 115A, 230V AC coil, screw clamp terminal
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Deca
Product or component type Star delta starter
Device short name LC3D
Contactor application Motor control
Utilisation category AC-3
Device presentation Pre-wired
Poles description 3 x 3P
Power pole contact composition 3 x 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 115 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
Motor power kW 110 kW at 380/400 V AC 50/60 Hz
110 kW at 415 V AC 50/60 Hz
110 kW at 440 V AC 50/60 Hz
63 kW at 220/230 V AC 50/60 Hz
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 230 V AC 50/60 Hz
Auxiliary contact composition 1 NC for KM2 line contactor
1 NO for KM3 delta contactor
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Overvoltage category III
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
Signalling circuit: 1000 V conforming to IEC 60947-1
Electrical durability 0.95 Mcycles 115 A AC-3 at Ue <= 440 V
Mounting support Plate
Standards UL 508
EN 60947-5-1
IEC 60947-5-1
IEC 60947-4-1
EN 60947-4-1
CSA C22.2 No 14
Product certifications GOST
RINA
BV
DNV
CSA
UL
GL
LROS (Lloyds register of shipping)
CCC
Complementary
Connections - terminals Power circuit: connector 1 10…120 mm² - cable stiffness: flexible without cable end
Power circuit: connector 2 10…50 mm² - cable stiffness: flexible without cable end
Power circuit: connector 1 10…120 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 10…50 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 10…120 mm² - cable stiffness: solid without cable end
Power circuit: connector 2 10…50 mm² - cable stiffness: solid without cable end
Control circuit: connector 1 1…2.5 mm² - cable stiffness: flexible without cable end
Control circuit: connector 2 1…2.5 mm² - cable stiffness: flexible without cable end
Control circuit: connector 1 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: connector 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: connector 1 1…2.5 mm² - cable stiffness: solid without cable end
Control circuit: connector 2 1…2.5 mm² - cable stiffness: solid without cable end
Tightening torque Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6...8 mm
Control circuit: 1.2 N.m - on connector - with screwdriver flat Ø 6 mm
Control circuit: 1.2 N.m - on connector - with screwdriver Philips No 2
Mechanical durability 8 Mcycles
Maximum operating rate 30 cyc/h 60 °C
Starting time 30 s
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.5 Uc at 50/60 Hz (at <55 °C)
Operational: 0.8...1.15 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 280…350 VA 60 Hz cos phi 0.8 (at 20 °C)
280…350 VA 50 Hz cos phi 0.8 (at 20 °C)
Hold-in power consumption in VA 2…18 VA 60 Hz cos phi 0.3 (at 20 °C)
2…18 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 3…8 W at 50/60 Hz
Auxiliary contacts type Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
Signalling circuit frequency 25...400 Hz
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Width 450 mm
Height 555 mm
Depth 205 mm
Net weight 11.8 kg
Environment
Insulation resistance > 10 MOhm for signalling circuit
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Pollution degree 3
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -40…60 °C
60…70 °C with derating
Operating altitude 3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Shocks contactor open: 6 Gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35.0 cm
Package 1 Width 67.0 cm
Package 1 Length 77.0 cm
Package 1 Weight 11.8 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number A530c666-91dd-4119-8d61-f1c22a361ecb
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 382
Contractual warranty
Warranty 18 months