Schneider-Electric
 
LE1D09P7A04 picture- scope
LE1D09P7A04
Enclosed DOL starter,TeSys LE,9A,230V AC coil,including 1 LC1D
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE1D
Product or component type Enclosed DOL starter
Device application Standard
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Contactor
Control type Without
Complementary
Motor power kW 4 kW at 380/400 V AC 50/60 Hz
4 kW at 415 V AC 50/60 Hz
4 kW at 440 V AC 50/60 Hz
2.2 kW at 220/230 V AC 50/60 Hz
5.5 kW at 500 V AC 50/60 Hz
5.5 kW at 660/690 V AC 50/60 Hz
[Ith] Conventional free air thermal current 9 A
[Uc] control circuit voltage 230 V AC 50/60 Hz
Cable entry number 2 ISO20 top
2 ISO20 bottom
Width 88 mm
Height 166 mm
Depth 120 mm
Net weight 0.92 kg
Environment
Material Polycarbonate
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.400 cm
Package 1 Width 15.000 cm
Package 1 Length 20.600 cm
Package 1 Weight 826.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 30
Package 2 Height 73.500 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 38.200 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months