Schneider-Electric
 
LE1D25R7 picture- scope
LE1D25R7
Enclosed DOL starter,TeSys LE,25A,440V AC coil,including 1 LC1D,2 pushbuttons
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE1D
Product or component type Enclosed DOL starter
Device application Standard
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Contactor
Control type Push-button start green I
Push-button stop/reset red O
Complementary
Motor power kW 11 kW at 380/400 V AC 50/60 Hz
11 kW at 415 V AC 50/60 Hz
11 kW at 440 V AC 50/60 Hz
15 kW at 500 V AC 50/60 Hz
15 kW at 660/690 V AC 50/60 Hz
5.5 kW at 220/230 V AC 50/60 Hz
[Ith] Conventional free air thermal current 22 A
[Uc] control circuit voltage 440 V AC 50/60 Hz
Cable entry number 2 ISO20 top
2 ISO25 top
2 ISO20 bottom
2 ISO25 bottom
Width 101 mm
Height 201 mm
Depth 153.5 mm
Net weight 1.015 kg
Environment
Material Polycarbonate
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 16.5 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.015 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months