Schneider-Electric
 
LE2D12N7 picture- scope
LE2D12N7
Enclosed reversing starter,TeSys LE,12A,415V AC coil,including 2 LC1D,pushbutton and rotary switch
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE2D
Product or component type Enclosed DOL reversing starter
Device application Standard
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Reversing contactor
Motor power kW 3 kW at 220/230 V AC 50/60 Hz
7.5 kW at 500 V AC 50/60 Hz
7.5 kW at 660/690 V AC 50/60 Hz
5.5 kW at 380/400 V AC 50/60 Hz
5.5 kW at 415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
[Ith] Conventional free air thermal current 12 A
[Uc] control circuit voltage 415 V AC 50/60 Hz
Control type Push-button stop/reset red O
Selector switch 2 positions start I-II
Complementary
Cable entry number 2 ISO20 top
2 ISO25 top
2 ISO20 bottom
2 ISO25 bottom
Width 101 mm
Height 201 mm
Depth 160 mm
Net weight 2.1 kg
Environment
Material Polycarbonate
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 29.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 2.1 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months