Schneider-Electric
 
LE4D25V7 picture- scope
LE4D25V7
Enclosed DOL starter,TeSys LE,25A,400V AC coil,including 1 LC1D,fuse carrier,2 pushbuttons
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE4D
Product or component type Enclosed DOL starter
Device application Standard
Material Polycarbonate
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Contactor
Fuse disconnector
Motor power kW 11 kW at 380/400 V AC 50/60 Hz
11 kW at 415 V AC 50/60 Hz
11 kW at 440 V AC 50/60 Hz
15 kW at 500 V AC 50/60 Hz
5.5 kW at 220/230 V AC 50/60 Hz
[Uc] control circuit voltage 400 V AC 50/60 Hz
[Ith] Conventional free air thermal current 25 A
Associated fuse rating 25 A 10 x 38 mm aM
Control type Push-button start green I
Push-button stop/reset red O
Complementary
Cable entry number 2 ISO20 top
2 ISO25 top
2 ISO32 top
2 ISO40 top
2 ISO20 bottom
2 ISO25 bottom
2 ISO32 bottom
2 ISO40 bottom
Width 186 mm
Height 330 mm
Depth 175.5 mm
Net weight 2.2 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.000 cm
Package 1 Width 29.000 cm
Package 1 Length 46.500 cm
Package 1 Weight 3.198 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 27.586 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months