Schneider-Electric
 
LG1K065M707 picture- scope
LG1K065M707
Enclosed DOL starter,TeSys LG,1.6-2.5A,220/230V AC coil,including 1 LC1K,GV2ME,rotary isolation switch ,2 pushbuttons
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LG
Device short name LG1K
Product or component type Enclosed DOL starter
Device application Safety
Utilisation category AC-3
Device composition Contactor
Switch disconnector
Circuit-breaker
Motor power kW 0.37 kW at 220/230 V AC 50/60 Hz
0.75 kW at 400/415 V AC 50/60 Hz
1.1 kW at 440 V AC 50/60 Hz
Thermal protection adjustment range 1.6…2.5 A
[Uc] control circuit voltage 220/230 V AC 50/60 Hz
Control type Push-button start white I
Push-button stop black O
Rotary handle emergency stop red
Complementary
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
Width 175 mm
Height 165 mm
Depth 165 mm
Net weight 0.97 kg
Environment
Standards IEC 60947-4-1
IEC 60204-1
Product certifications CE
UKCA
Material Polycarbonate
IK degree of protection IK07 conforming to IEC 60529
IP degree of protection IP55 conforming to IEC 60529
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.0 cm
Package 1 Width 22.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 1.69 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 28.78 kg
Offer Sustainability
SCIP Number 7e14df67-eba2-4420-9585-9bffc1c2bbc8
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months