Schneider-Electric
 
LG8K12Q716 picture- scope
LG8K12Q716
Enclosed reversing starter,TeSys LG,9-14A,380/400V AC coil,including 2 LC1K,GV2ME,pushbutton,2-pos switch,GVAX
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LG
Device short name LG8K
Product or component type Enclosed DOL reversing starter
Device application Safety
Utilisation category AC-3
Device composition Reversing contactor
Circuit-breaker
Motor power kW 3 kW at 220/230 V AC 50/60 Hz
5.5 kW at 400/415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
Thermal protection adjustment range 9…14 A
[Uc] control circuit voltage 380/400 V AC 50/60 Hz
Control type Push-button stop black O
Selector switch 2 positions start black I-II
Mushroom head push-button emergency stop red
Complementary
Width 175 mm
Height 165 mm
Depth 177 mm
Net weight 1.64 kg
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
Environment
Standards IEC 60204-1
IEC 60947-4-1
Product certifications CE
UKCA
IP degree of protection IP55 conforming to IEC 60529 (for enclosure)
IK degree of protection IK07 conforming to IEC 60529
Material Polycarbonate
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 22.500 cm
Package 1 Length 25.500 cm
Package 1 Weight 2.030 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 33.136 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months