Schneider-Electric
 
LGYDC8APM picture- scope
LGYDC8APM
moving connector - 8 poles - 12 A - Cellean
Schneider Electric
Characteristics
Main
Range of product Cellean
Product or component type Connector
Device short name LGY
Accessory / separate part category Connection accessory
Sale per indivisible quantity 50.0
Complementary
Number of poles 8
[In] rated current 12 A
Material Galvanized steel
Plastic
Net weight 0.5 kg
Environment
Standards EN/IEC 61439-1
Product certifications ASEFA
Maximum ambient air temperature for operation 50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.700 cm
Package 1 Length 4.300 cm
Package 1 Weight 13.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 8.000 cm
Package 2 Width 13.000 cm
Package 2 Length 17.500 cm
Package 2 Weight 712.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 300
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No