Schneider-Electric
 
LMC101CAA10000 picture- scope
LMC101CAA10000
Motion controller LMC101 4 axis - Acc kit - Basic
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Motion controller
Complementary
Product compatibility LMC101
Number of axis 4
Discrete input number 8 for digital input conforming to IEC 61131-2 Type 1
4 for touch probe input conforming to IEC 61131-2 Type 1
Discrete input voltage 15...30 V
- 3...5 V
Discrete input voltage type DC
Discrete input current 4 mA for digital input
Anti bounce filtering 100 µs...4.29 s configurable digital input
100 µs...4.29 s configurable touch probe input
100 µs...4.29 s configurable interrupt input
Maximum cable distance between devices <50 m
Discrete output number 8 digital output
Discrete output current 500 mA for digital output
Maximum leakage current 0.5 mA
Maximum number of I/O expansion module 1
[Us] rated supply voltage 24 V DC
Power consumption in W 30 W
Memory type 512 MB RAM DDR2
128 kB NVRAM
Programming language IL (instruction list)
CFC (continuous function chart)
SFC (sequential function chart)
LD (ladder)
ST (structured text)
FBD (function block diagram)
Integrated connection type 2 Ethernet port, connector RJ45 for protocol Sercos
1 Ethernet port, connector RJ45 for protocol Ethernet 10/100BASE-T, FTP/HTTP
1 Ethernet port, connector RJ45 for master encoder
1 serial link, connector RJ45 for protocol RS232/RS485
1 CAN port, connector SUB-D 9 for protocol CANopen
1 USB port, connector USB type A
Supply Power supply: 24 VDC
Width 44 mm
Height 270 mm
Depth 222 mm
Net weight 2.2 kg
Environment
Standards UL 508
CSA C22.2 No 142
CSA C22.2 No 14
EN/IEC 61131-2
Product certifications EAC
CE
cULus
CSA
Ambient air temperature for operation 5…55 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to EN/IEC 60529
Pollution degree 2 conforming to IEC 61131-2
Operating altitude 0...2000 m
Vibration resistance 3.5 mm at 5…8.4 Hz
10 m/s² at 8.4…150 Hz
Shock resistance 150 m/s² for 6 ms (operation) conforming to EN/IEC 60721-3-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.600 cm
Package 1 Width 33.000 cm
Package 1 Length 44.000 cm
Package 1 Weight 2.210 kg
Unit Type of Package 2 P06
Number of Units in Package 2 10
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 32.100 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90542e8d-37a0-413c-9a67-b77780fcef36
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months