Schneider-Electric
 
LMC201CAA150RC picture- scope
LMC201CAA150RC
Motion controller LMC201 for robot - 80 license points included
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Motion controller
Complementary
Product compatibility LMC201
Number of license points 80 license point(s)
Number of axis 8
Discrete input number 8 for digital input conforming to IEC 61131-2 Type 1
4 for touch probe input conforming to IEC 61131-2 Type 1
Discrete input voltage - 3...5 V
15...30 V
Discrete input voltage type DC
Discrete input current 4 mA for digital input
Anti bounce filtering 100 µs...4.29 s configurable digital input
100 µs...4.29 s configurable touch probe input
100 µs...4.29 s configurable interrupt input
Maximum cable distance between devices <50 m
Discrete output number 8 digital output
Discrete output current 500 mA for digital output
Maximum leakage current 0.5 mA
Maximum number of I/O expansion module 1
[Us] rated supply voltage 24 V DC
Power consumption in W 30 W
Memory type 512 MB RAM DDR2
128 kB NVRAM
Programming language FBD (function block diagram)
LD (ladder)
IL (instruction list)
SFC (sequential function chart)
CFC (continuous function chart)
ST (structured text)
Integrated connection type 2 Ethernet port, connector RJ45 for protocol Sercos
1 Ethernet port, connector RJ45 for protocol Ethernet 10/100BASE-T, FTP/HTTP
1 Ethernet port, connector RJ45 for master encoder
1 serial link, connector RJ45 for protocol RS232/RS485
1 CAN port, connector SUB-D 9 for protocol CANopen
1 USB port, connector USB type A
Supply Power supply: 24 VDC
Width 44 mm
Height 270 mm
Depth 222 mm
Net weight 2.2 kg
Environment
Standards CSA C22.2 No 142
EN/IEC 61131-2
UL 508
CSA C22.2 No 14
Product certifications EAC
CSA
CE
cULus
Ambient air temperature for operation 5…55 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to EN/IEC 60529
Pollution degree 2 conforming to IEC 61131-2
Operating altitude 0...2000 m
Vibration resistance 3.5 mm at 5…8.4 Hz
10 m/s² at 8.4…150 Hz
Shock resistance 150 m/s² for 6 ms (operation) conforming to EN/IEC 60721-3-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.0 cm
Package 1 Width 18.6 cm
Package 1 Length 55.0 cm
Package 1 Weight 3.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90542e8d-37a0-413c-9a67-b77780fcef36
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No