Schneider-Electric
 
LMC802CBC10000 picture- scope
LMC802CBC10000
Motion controller LMC802 130 axis - Acc kit - OM Profibus DP
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Motion controller
Complementary
Product compatibility LMC802
Number of axis 130
Discrete input number 20 for digital input conforming to IEC 61131-2 Type 1
4 for interrupt input conforming to IEC 61131-2 Type 1
16 for touch probe input conforming to IEC 61131-2 Type 1
Discrete input voltage 20...33 V
0...6 V
Discrete input voltage type DC
Analogue input number 2
Analogue input type Voltage analog input: - 10...10 V
Current analog input: - 20...20 mA
Analogue input resolution 12 bits
Discrete input current 5 mA for digital input
5 mA for interrupt input
5 mA for touch probe input
Input impedance 100000 Ohm for analog input
500 Ohm
Anti bounce filtering 1 ms or 5 ms configurable digital input
100 µs touch probe input
0.1 ms or 1 ms configurable interrupt input
Discrete output number 16 digital output
2 analog output
Discrete output current 250 mA for digital output
Maximum leakage current 0.4 mA
Maximum number of I/O expansion module 2
[Us] rated supply voltage 24 V DC
Power consumption in W 36 W
Memory type 256 kB NVRAM
1 GB RAM DDR3L
Programming language LD (ladder)
SFC (sequential function chart)
FBD (function block diagram)
IL (instruction list)
CFC (continuous function chart)
ST (structured text)
Integrated connection type 2 Ethernet port, connector RJ45 for protocol Sercos
1 CAN port, connector SUB-D 9 for protocol CANopen
1 USB port, connector USB type A
2 Ethernet port, connector RJ45 for protocol RT-Ethernet (real-time)
1 Ethernet port, connector RJ45 for protocol PacNet
1 port, connector SUB-D 9 for protocol Profibus DP
1 COM1 serial link, connector SUB-D 9 for protocol RS232
1 COM2 serial link, connector SUB-D 9 for protocol RS422/RS485
1 port, connector SUB-D 9 for master encoder
1 Ethernet port, connector RJ45 for protocol Ethernet 10/100/1000BASE-T, FTP/HTTP
Supply Power supply: 24 VDC, <1 A
Width 100 mm
Height 310 mm
Depth 243 mm
Net weight 3.5 kg
Environment
Standards CSA C22.2 No 14
UL 508C
EN/IEC 61131-2
CSA C22.2 No 274
Product certifications CSA
cULus
CE
EAC
Ambient air temperature for operation 5…55 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to EN/IEC 60529
Pollution degree 2 conforming to IEC 61131-2
Vibration resistance 3.5 mm at 5…8.4 Hz
10 m/s² at 8.4…150 Hz
Shock resistance 150 m/s² for 6 ms (operation) conforming to EN/IEC 60721-3-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.2 cm
Package 1 Width 32.5 cm
Package 1 Length 42.5 cm
Package 1 Weight 4.73 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2185