Utilisation category
|
AC-3
AC-3e
AC-1
AC-4
|
Poles description
|
3P
|
Power pole contact composition
|
3 NO
|
[Ue] rated operational voltage
|
Power circuit: <= 690 V AC <= 400 Hz
Signalling circuit: <= 690 V AC <= 400 Hz
|
[Ie] rated operational current
|
9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
20 A (at <60 °C) at <= 690 V AC AC-1 for power circuit
|
Control circuit type
|
DC standard
|
[Uc] control circuit voltage
|
24 V DC
|
Motor power kW
|
2.2 kW at 220...230 V AC 50/60 Hz AC-3
4 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 440/690 V AC 50/60 Hz AC-3
2.2 kW at 220...230 V AC 50/60 Hz AC-3e
4 kW at 380...415 V AC 50/60 Hz AC-3e
4 kW at 440/690 V AC 50/60 Hz AC-3e
2.2 kW at 220...230 V AC 50/60 Hz AC-4
4 kW at 380...415 V AC 50/60 Hz AC-4
4 kW at 440/690 V AC 50/60 Hz AC-4
|
Auxiliary contact composition
|
1 NO
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Overvoltage category
|
III
|
[Ith] conventional free air thermal current
|
20 A (at 60 °C) for power circuit
10 A (at 50 °C) for signalling circuit
|
Irms rated making capacity
|
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
|
Rated breaking capacity
|
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
90 A 50 °C - 1 s for power circuit
85 A 50 °C - 5 s for power circuit
80 A 50 °C - 10 s for power circuit
60 A 50 °C - 30 s for power circuit
45 A 50 °C - 1 min for power circuit
40 A 50 °C - 3 min for power circuit
20 A 50 °C - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
|
Associated fuse rating
|
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
|
Average impedance
|
3 mOhm - Ith 20 A 50 Hz for power circuit
|
[Ui] rated insulation voltage
|
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
Inrush power in W
|
3 W (at 20 °C)
|
Hold-in power consumption in W
|
3 W at 20 °C
|
Heat dissipation
|
1.3 W
|
Control circuit voltage limits
|
Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: >= 0.10 Uc (at <50 °C)
|
Connections - terminals
|
Solder pins (external diameter: 0.035 mm)
|
Maximum operating rate
|
3600 cyc/h
|
Coil technology
|
Built-in bidirectional peak limiting diode suppressor
|
Auxiliary contacts type
|
Type instantaneous 1 NO
|
Minimum switching current
|
5 mA for signalling circuit
|
Minimum switching voltage
|
17 V for signalling circuit
|
Mounting support
|
Printed circuit boards
|
Operating time
|
30...40 ms coil energisation and NO closing
10 ms coil de-energisation and NO opening
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
10 Mcycles
|
Electrical durability
|
1.3 Mcycles 9 A AC-3 at Ue <= 440 V
1.3 Mcycles 9 A AC-3e at Ue <= 440 V
0.16 Mcycles 20 A AC-1 at Ue <= 690 V
0.02 Mcycles 54 A AC-4 at Ue <= 440 V
|
Height
|
58 mm
|
Width
|
45 mm
|
Depth
|
57 mm
|
Net weight
|
0.225 kg
|