Schneider-Electric
 
LP2K0601BDTQ picture- scope
LP2K0601BDTQ
Reversing contactor, TeSys K, 3 poles, AC-3/AC-3e,440V 6A, coil 24V DC
Schneider Electric
Characteristics
Main
Range of product TeSys K
Product or component type Reversing contactor
Device short name LP2K
Contactor application Motor control
Utilisation category AC-3
AC-3e
Control circuit type DC
Coil type DC standard
Poles description 3P
Pole contact composition 3 NO
[Ie] rated operational current Power circuit: 6 A AC AC-3
Power circuit: 6 A AC AC-3e
Motor power kW 1.5 kW at 220...230 V AC 50/60 Hz
2.2 kW at 380...415 V AC 50/60 Hz
3 kW at 440/500 V AC 50/60 Hz
3 kW at 660/690 V AC 50/60 Hz
Motor power hp 1.5 hp at 200/208 V AC 60 Hz conforming to CSA
1.5 hp at 200/208 V AC 60 Hz conforming to UL
1.5 hp at 230/240 V AC 60 Hz conforming to CSA
1.5 hp at 230/240 V AC 60 Hz conforming to UL
3 hp at 460/480 V AC 60 Hz conforming to CSA
3 hp at 460/480 V AC 60 Hz conforming to UL
3 hp at 575/600 V AC 60 Hz conforming to CSA
3 hp at 575/600 V AC 60 Hz conforming to UL
Auxiliary contact composition 1 NC
[Uc] control circuit voltage 24 V DC
Connections - terminals Power circuit: screw clamp terminal 1 x 1.5 mm²solid
Power circuit: screw clamp terminal 2 x 4 mm²solid
Power circuit: screw clamp terminal 1 x 0.75 mm²flexible without cable end
Power circuit: screw clamp terminal 2 x 4 mm²flexible without cable end
Power circuit: screw clamp terminal 1 x 0.34 mm²flexible with cable end
Power circuit: screw clamp terminal 1 x 1.5 mm²flexible with cable end
Power circuit: screw clamp terminal 1 x 2.5 mm²flexible with cable end
Control circuit: screw clamp terminal 1 x 1.5 mm²solid
Control circuit: screw clamp terminal 2 x 4 mm²solid
Control circuit: screw clamp terminal 1 x 0.75 mm²flexible without cable end
Control circuit: screw clamp terminal 2 x 4 mm²flexible without cable end
Control circuit: screw clamp terminal 1 x 0.34 mm²flexible with cable end
Control circuit: screw clamp terminal 1 x 1.5 mm²flexible with cable end
Control circuit: screw clamp terminal 1 x 2.5 mm²flexible with cable end
Power circuit: spring terminal 1 x 0.75 mm²solid
Power circuit: spring terminal 1 x 1.5 mm²solid
Power circuit: spring terminal 1 x 0.75 mm²flexible without cable end
Power circuit: spring terminal 1 x 1.5 mm²flexible without cable end
Control circuit: spring terminal 1 x 0.75 mm²solid
Control circuit: spring terminal 1 x 1.5 mm²solid
Control circuit: spring terminal 1 x 0.75 mm²flexible without cable end
Control circuit: spring terminal 1 x 1.5 mm²flexible without cable end
Power circuit: Faston connectors 2 x clip - width: 2.8 mm
Power circuit: Faston connectors 1 x clip - width: 6.35 mm
Control circuit: Faston connectors 2 x clip - width: 2.8 mm
Control circuit: Faston connectors 1 x clip - width: 6.35 mm
Quantity per set Set of 10
Complementary
Assembly style Ready assembled
Coil technology Built-in bidirectional peak limiting diode suppressor
Interlocking type Mechanical
Control circuit voltage limits Drop-out: >= 0.10 Uc (at <50 °C)
Operational: 0.8...1.15 Uc (at <50 °C)
[Ui] rated insulation voltage Control circuit: 690 V conforming to BS 5424
Control circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to BS 5424
Power circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to NF C 20-040
Control circuit: 750 V conforming to VDE 0110 group C
Power circuit: 750 V conforming to VDE 0110 group C
Control circuit: 600 V conforming to CSA C22.2 No 14
Power circuit: 600 V UL 508 certified conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 8 kV
Mounting support Rail
Plate
Flame retardance Class C2 conforming to NF F 16-101
Class C2 conforming to NF F 16-102
V1 conforming to UL 94
Tightening torque Power circuit: - cable 0.34…1.5 mm² - with screwdriver Philips No 2 flat screw head M6
Power circuit: - cable 0.34…2.5 mm² - with screwdriver Philips No 2 flat screw head M6
Power circuit: - cable 0.75…4 mm² - with screwdriver Philips No 2 flat screw head M6
Power circuit: - cable 1.5…4 mm² - with screwdriver Philips No 2 flat screw head M6
[Ue] rated operational voltage Power circuit: <= 690 V AC <= 400 Hz
[Ith] conventional free air thermal current 10 A (at 50 °C) for control circuit
20 A (at 50 °C) for power circuit
Irms rated making capacity 110 A at 690 V AC for control circuit conforming to IEC 60947
110 A at 690 V AC for power circuit conforming to IEC 60947
110 A at 690 V AC for power circuit conforming to NF C 63-110
Rated breaking capacity 110 A at 220...230 V for power circuit conforming to IEC 60947
110 A at 220...230 V for power circuit conforming to NF C 63-110
110 A at 380...400 V for power circuit conforming to IEC 60947
110 A at 380...400 V for power circuit conforming to NF C 63-110
110 A at 415 V for power circuit conforming to IEC 60947
110 A at 415 V for power circuit conforming to NF C 63-110
110 A at 440 V for power circuit conforming to IEC 60947
110 A at 440 V for power circuit conforming to NF C 63-110
70 A at 660...690 V for power circuit conforming to IEC 60947
70 A at 660...690 V for power circuit conforming to NF C 63-110
80 A at 500 V for power circuit conforming to IEC 60947
80 A at 500 V for power circuit conforming to NF C 63-110
Permissible short-time rating 40 A 50 °C 3 min for power circuit
45 A 50 °C 1 min for power circuit
60 A 50 °C 30 s for power circuit
80 A 50 °C 10 s for power circuit
85 A 50 °C 5 s for power circuit
90 A 50 °C 1 s for power circuit
20 A 50 °C >= 15 min for power circuit
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947
10 A gG for control circuit conforming to VDE 0660
25 A gG at <= 440 V for power circuit
Average impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
Inrush power in W 3 W (at 20 °C)
Hold-in power consumption in W 3 W at 20 °C
Operating time 25...35 ms coil energisation and NC opening
30...40 ms coil energisation and NO closing
10 ms coil de-energisation and NO opening
15 ms coil de-energisation and NC opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 5000000 cycles
Maximum operating rate 3600 cyc/h
Minimum switching current 5 mA for control circuit
Minimum switching voltage 17 V for control circuit
Insulation resistance > 10 MOhm for control circuit
Rated operational power in W 120 W at 24 V DC-13 - electrical durability: 1000000 cycles - for control circuit
15 W at 24 V DC-13 - electrical durability: 10000000 cycles - for control circuit
55 W at 24 V DC-13 - electrical durability: 3000000 cycles - for control circuit
Height 58 mm
Width 90 mm
Depth 57 mm
Net weight 0.48 kg
Environment
Standards EN/IEC 60947-4-1
GB/T 14048.4
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
Product certifications CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
IP degree of protection IP2X conforming to VDE 0106
Protective treatment TC conforming to IEC 60068
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Shock resistance 10 gn contactor closed
6 gn contactor opened
Vibration resistance 2 gn 5…300 Hz contactor opened
4 gn 5…300 Hz contactor closed
Heat dissipation 3 W for control circuit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 9.0 cm
Package 1 Length 5.8 cm
Package 1 Weight 440.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 225
Contractual warranty
Warranty 18 months