Schneider-Electric
 
LP4K0610BW3TQ picture- scope
LP4K0610BW3TQ
set of 10 contactors, TeSys K, 3P, AC-3/AC-3e, 690V, 6A, coil 24V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor
Device short name LP4K
Contactor application Motor control
Quantity per set Set of 10
Complementary
Utilisation category AC-3
AC-3e
AC-4
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC <= 400 Hz
Signalling circuit: <= 690 V AC <= 400 Hz
[Ie] rated operational current 6 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
6 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
Control circuit type DC wide range
[Uc] control circuit voltage 24 V DC
Motor power kW 1.5 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 380...415 V AC 50/60 Hz AC-3
3 kW at 440/690 V AC 50/60 Hz AC-3
1.5 kW at 220...230 V AC 50/60 Hz AC-3e
2.2 kW at 380...415 V AC 50/60 Hz AC-3e
3 kW at 440/690 V AC 50/60 Hz AC-3e
1.5 kW at 220...230 V AC 50/60 Hz AC-4
2.2 kW at 380...415 V AC 50/60 Hz AC-4
3 kW at 440/690 V AC 50/60 Hz AC-4
Auxiliary contact composition 1 NO
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 20 A (at 60 °C) for power circuit
10 A (at 50 °C) for signalling circuit
Irms rated making capacity 110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Rated breaking capacity 110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
[Icw] rated short-time withstand current 90 A 50 °C - 1 s for power circuit
85 A 50 °C - 5 s for power circuit
80 A 50 °C - 10 s for power circuit
60 A 50 °C - 30 s for power circuit
45 A 50 °C - 1 min for power circuit
40 A 50 °C - 3 min for power circuit
20 A 50 °C - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947
10 A gG for control circuit conforming to VDE 0660
25 A gG at <= 440 V for power circuit
Average impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage Control circuit: 690 V conforming to BS 5424
Control circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to BS 5424
Power circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to NF C 20-040
Control circuit: 750 V conforming to VDE 0110 group C
Power circuit: 750 V conforming to VDE 0110 group C
Control circuit: 600 V conforming to CSA C22.2 No 14
Power circuit: 600 V UL 508 certified conforming to CSA C22.2 No 14
Insulation resistance > 10 MOhm for control circuit
Inrush power in W 1.8 W (at 20 °C)
Hold-in power consumption in W 1.8 W at 20 °C
Heat dissipation 1.8 W
Control circuit voltage limits Operational: 0.7...1.3 Uc (at <50 °C)
Drop-out: >= 0.10 Uc (at <50 °C)
Connections - terminals Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
Power circuit: spring terminals 1 cable(s) 0.75 mm²solid
Power circuit: spring terminals 1 cable(s) 1.5 mm²solid
Power circuit: spring terminals 1 cable(s) 0.75 mm²flexible
Power circuit: spring terminals 1 cable(s) 1.5 mm²flexible
Control circuit: spring terminals 1 cable(s) 0.75 mm²solid
Control circuit: spring terminals 1 cable(s) 1.5 mm²solid
Control circuit: spring terminals 1 cable(s) 0.75 mm²flexible
Control circuit: spring terminals 1 cable(s) 1.5 mm²flexible
Maximum operating rate 3600 cyc/h
Coil technology Built-in bidirectional peak limiting diode suppressor
Auxiliary contacts type Type instantaneous 1 NO
Minimum switching current 5 mA for control circuit
Minimum switching voltage 17 V for control circuit
Mounting support Rail
Plate
Operating time 25...35 ms coil energisation and NC opening
30...40 ms between energisation of coil and closing of NO contact
10...20 ms coil de-energisation and NO opening
15...25 ms coil de-energisation and NC opening
Mechanical durability 30 Mcycles
Electrical durability 1.3 Mcycles 6 A AC-3 at Ue <= 440 V
1.3 Mcycles 6 A AC-3e at Ue <= 440 V
0.05 Mcycles 36 A AC-4 at Ue <= 440 V
Height 58 mm
Width 45 mm
Depth 57 mm
Net weight 0.235 kg
Environment
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
UL 60947-5-1
CSA C22.2 No 60947-4-1
CSA C22.2 No 60947-5-1
GB/T 14048.4
Product certifications CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
IP degree of protection IP2X
Protective treatment TC conforming to IEC 60068
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance Class C2 conforming to NF F 16-101
Class C2 conforming to NF F 16-102
V1 conforming to UL 94
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 29.0 cm
Package 1 Length 29.5 cm
Package 1 Weight 220.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 7.0 cm
Package 2 Width 29.0 cm
Package 2 Length 29.5 cm
Package 2 Weight 6.62 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 70
Contractual warranty
Warranty 18 months