Schneider-Electric
 
LP5K1210BW3 picture- scope
LP5K1210BW3
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 12A, 1NO, 24V DC low consumption coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys K
Product or component type Reversing contactor
Device short name LP5K
Device application Control
Contactor application Motor control
Resistive load
Utilisation category AC-4
AC-1
AC-3
AC-3e
Device presentation Preassembled with reversing power busbar
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
[Ie] rated operational current 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
16 A (at <70 °C) at 690 V AC AC-1 for power circuit
12 A at <= 440 V AC AC-3 for power circuit
12 A at <= 440 V AC AC-3e for power circuit
Motor power kW 4 kW at 480 V AC 50/60 Hz
4 kW at 500...600 V AC 50/60 Hz
4 kW at 660...690 V AC 50/60 Hz
3 kW at 220...230 V AC 50/60 Hz
5.5 kW at 380...415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
Control circuit type DC low consumption
[Uc] control circuit voltage 24 V DC
Auxiliary contact composition 1 NO
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 20 A (at 50 °C) for power circuit
10 A (at 50 °C) for signalling circuit
Irms rated making capacity 110 A AC for signalling circuit conforming to IEC 60947
144 A AC for power circuit conforming to NF C 63-110
144 A AC for power circuit conforming to IEC 60947
Rated breaking capacity 110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
[Icw] rated short-time withstand current 115 A 50 °C - 1 s for power circuit
105 A 50 °C - 5 s for power circuit
100 A 50 °C - 10 s for power circuit
75 A 50 °C - 30 s for power circuit
55 A 50 °C - 1 min for power circuit
50 A 50 °C - 3 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
25 A 50 °C - >= 15 min for power circuit
Associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
Average impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
Electrical durability 1.3 Mcycles 12 A AC-3 at Ue <= 440 V
1.3 Mcycles 12 A AC-3e at Ue <= 440 V
0.3 Mcycles 20 A AC-1 at Ue <= 690 V
0.02 Mcycles 72 A AC-4 at Ue <= 440 V
Interlocking type Mechanical
Mounting support Plate
Rail
Standards EN/IEC 60947-4-1
GB/T 14048.4
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
Product certifications CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
Connections - terminals Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
Tightening torque 0.8…1.3 N.m - on screw clamp terminals Philips No 2
0.8…1.3 N.m - on screw clamp terminals flat Ø 6 mm
0.8…1.3 N.m - on screw clamp terminals pozidriv No 2
Operating time 10...20 ms coil de-energisation and NO opening
30...40 ms coil energisation and NO closing
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 5 Mcycles
Maximum operating rate 3600 cyc/h
Complementary
Coil technology Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits Operational: 0.7...1.30 Uc (at <50 °C)
Drop-out: 0.1...0.7 Uc (at <50 °C)
Inrush power in W 1.8 W (at 20 °C)
Hold-in power consumption in W 1.8 W at 20 °C
Heat dissipation 1.8 W
Auxiliary contacts type Type instantaneous 1 NO
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Non overlap distance 0.5 mm
Insulation resistance > 10 MOhm for signalling circuit
Environment
IP degree of protection IP20 conforming to VDE 0106
Protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without derating
Flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Mechanical robustness Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Shocks contactor opened, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on X axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Height 58 mm
Width 90 mm
Depth 57 mm
Net weight 0.49 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 6.5 cm
Package 1 Length 9.3 cm
Package 1 Weight 450 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.369 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 157
Contractual warranty
Warranty 18 months