Schneider-Electric
 
LR9D5369 picture- scope
LR9D5369
thermal overload relays, TeSys Deca, 90...150A, class 10
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LRD
TeSys Deca
Product or component type Electronic thermal overload relay
Device short name LR9D
Relay application Motor protection
Product compatibility NSX circuit breaker
LC1D150
LC1D115
Network type AC
Thermal overload class Class 10 conforming to IEC 60947-4-1
Signalling function Alarm
Thermal protection adjustment range 90…150 A
[Ui] rated insulation voltage Power circuit: 1000 V conforming to IEC 60947-4-1
Power circuit: 600 V conforming to CSA
Power circuit: 600 V conforming to UL
Complementary
Network frequency 50...60 Hz
[Us] rated supply voltage 24 V DC
Supply voltage limits 17…32 V
Mounting support Under contactor
Rail
Tripping threshold 1.05 +/- 0.06 In alarm conforming to IEC 60947-4-1
1.12 +/- 0.06 In de-energisation conforming to IEC 60947-4-1
Auxiliary contact composition 1 NO + 1 NC
[Ith] conventional free air thermal current 5 A for signalling circuit
[Ue] rated operational voltage 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1
Associated fuse rating 4 A gG for signalling circuit
4 A BS for signalling circuit
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Phase failure sensitivity Tripping in 4 s +/- 20 % conforming to IEC 60947-4-1
Control type Red push-button: stop
Blue push-button: reset
Temperature compensation -20…60 °C
Switching capacity in mA 0...150 mA
Maximum voltage drop <2.5 V closed state
Connections - terminals Power circuit: bars
Control circuit: screw clamp terminals 1 cable(s) 0.5…1.5 mm² flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 0.5…1.5 mm² flexible without cable end
Alarm circuit: screw clamp terminals 1 cable(s) 0.5…1.5 mm² flexible without cable end
Tightening torque Alarm circuit: 0.45 N.m - on screw clamp terminals
Power circuit: 18 N.m - on bars M8
Control circuit: 1.2 N.m - on screw clamp terminals
Height 118 mm
Width 115 mm
Depth 125 mm
Net weight 0.885 kg
Environment
Climatic withstand Conforming to IACS E10
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…60 °C without derating conforming to IEC 60947-4-1
Ambient air temperature for storage -60…70 °C
Operating altitude <= 2000 m without derating
Mechanical robustness Vibrations: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Shocks: 13 Gn for 11 ms conforming to IEC 60068-2-7
Dielectric strength 1.89 kV at 50 Hz conforming to IEC 60947-1
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
UL 60947-5-1
CSA C22.2 No 60947-4-1
CSA C22.2 No 60947-5-1
GB/T 14048.4
GB/T 14048.5
Product certifications UL
CSA
CCC
UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 16.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 924.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.880 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 56.804 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D5a17874-1166-4927-b008-33d15e304a41
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 133
Contractual warranty
Warranty 18 months