Schneider-Electric
 
LRD1516 picture- scope
LRD1516
TeSys Deca thermal overload relays,9...13A,class 20
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LRD
TeSys Deca
Product or component type Differential thermal overload relay
Device short name LRD
Relay application Motor protection
Product compatibility LC1D18
LC1D25
LC1D32
Network type DC
AC
Thermal overload class Class 20 conforming to IEC 60947-4-1
Thermal protection adjustment range 9…13 A
[Ui] rated insulation voltage Power circuit: 600 V conforming to CSA
Power circuit: 600 V conforming to UL
Power circuit: 690 V conforming to IEC 60947-4-1
Complementary
Network frequency 0...400 Hz
Mounting support Plate, with specific accessories
Rail, with specific accessories
Under contactor
Tripping threshold 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
Auxiliary contact composition 1 NO + 1 NC
[Ith] conventional free air thermal current 5 A for signalling circuit
Permissible current 1.5 A at 240 V AC-15 for signalling circuit
0.1 A at 250 V DC-13 for signalling circuit
[Ue] rated operational voltage 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1
Associated fuse rating 4 A gG for signalling circuit
4 A BS for signalling circuit
[Uimp] rated impulse withstand voltage 6 kV
Phase failure sensitivity Tripping current 130 % of Ir on two phase, the last one at 0
Control type Red push-button: stop
Blue push-button: reset
Temperature compensation -20…60 °C
Connections - terminals Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid without cable end
Power circuit: screw clamp terminals 1 cable(s) 1.5…10 mm² flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 1…4 mm² flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² solid without cable end
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals
Power circuit: 1.85 N.m - on screw clamp terminals
Width 45 mm
Depth 92 mm
Net weight 0.19 kg
Environment
Climatic withstand Conforming to IACS E10
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…60 °C without derating conforming to IEC 60947-4-1
Ambient air temperature for storage -60…70 °C
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations: 6 Gn conforming to IEC 60068-2-6
Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
Dielectric strength 1.89 kV at 50 Hz conforming to IEC 60947-1
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
UL 60947-5-1
CSA C22.2 No 60947-4-1
CSA C22.2 No 60947-5-1
Product certifications IEC
UL
CSA
EAC
DNV-GL
LROS (Lloyds register of shipping)
UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.8 cm
Package 1 Length 9.5 cm
Package 1 Weight 232.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.15 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 224fb0ea-2bc1-482e-b6b4-c1bdd9779659
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months