Schneider-Electric
 
LSS100300 picture- scope
LSS100300
SpaceLogic KNX BMS IP Gateway BACnet certified
Schneider Electric
Characteristics
Main
Range KNX
Product or component type Gateway with power supply
Complementary
Communication port protocol BACnet
KNX
[Us] rated supply voltage 24 V DC
Power consumption in W 2 W
12 W
LED indicator LED (green) for CPU load
LED (green/red) for KNX powered/reset
Physical interface 1 x RJ45
1 x TP-UART2
Port Ethernet 10BASE-T/100BASE-TX
Control type RESET push-button
Connections - terminals KNX bus: bus terminal 1 cable(s)
Power supply: 2 screw terminals 1 cable(s)
Power supply: screw terminals 1 cable(s)
Mounting support DIN rail
Height 90 mm
Width 71 mm
Depth 61 mm
Environment
Ambient air temperature for operation 0…45 °C
Operating altitude <= 2000 m
Relative humidity 0…93 %
IP degree of protection IP20
Standards IEC 60950-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 12.300 cm
Package 1 Length 15.700 cm
Package 1 Weight 230.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.871 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 80