Schneider-Electric
 
LT6CT4001 picture- scope
LT6CT4001
Current transformer, TeSys T, LT6CT, 400/1 ratio, class 5P
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LT6CT
Product or component type Current transformer
Range compatibility TeSys TeSys T motor controller
Complementary
Current transformer ratio 400/1
Accuracy class Class 5P
Precision limit factor 15
[Ui] rated insulation voltage 690 V
Diameter 35 mm
Cable cross section 30 mm²
Height 107 mm
Width 95 mm
Depth 25 mm
Net weight 0.55 kg
Environment
Standards BS 7626
IEC 60185
Maximum ambient air temperature for operation 50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.100 cm
Package 1 Width 10.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 426.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.922 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 78b0d24c-0e62-4f91-9397-1958e4735328
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months