Schneider-Electric
 
LTM9CU10 picture- scope
LTM9CU10
Display cable, TeSys T, 2 RJ45 connectors, 1m, for LTMCU control unit
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Display cable
Accessory / separate part category Display and signalling accessory
Range compatibility TeSys TeSys T LTMR motor controller
TeSys TeSys T LTME extension module
TeSys TeSys T LTMCU operator control unit
Complementary
Cable length 1 m
Connections - terminals 2 x connector RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 19.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.460 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Fc01c523-9a07-4dfa-988f-c721d4816782
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No