Schneider-Electric
 
LTMCU picture- scope
LTMCU
Operator control unit, TeSys T, for LTMR controller
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LTMCU
Product or component type Operator control unit
Range compatibility TeSys T LTMR motor controller
Display type Backlit LCD
Local signalling 4 LEDs
Local control 10 push-button
Device connection Connection to a LTM R controller, RJ45 connector on rear
Connection to a PC, RJ45 connector on front
Complementary
Supply Via the controller
Maximum supply current 140 mA
Power dissipation 1 W
Standards UL 60947-4-1A
CSA C22.2 No 60947-4-1
EN/IEC 61131-2
Product certifications C-Tick
EAC
CSA
NOM
UL
CE
Electromagnetic compatibility Electrostatic discharge, level 3, 8 kV air, 4 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Conducted RF disturbances, level 3, 10 V, conforming to EN/IEC 61000-4-6
Surges (shielded access), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Fast transient bursts (shielded access), level 3, 2 kV, conforming to EN/IEC 61000-4-4
IP degree of protection IP54 (front) conforming to EN/IEC 60947-4-1
IP20 (rear) conforming to EN/IEC 60947-4-1
Mounting mode Flush-mounted
Width 117 mm
Height 70 mm
Depth 50 mm
Net weight 0.4 kg
Environment
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 15…95 %
Protective treatment TC 12 humidity cycles at 55 °C conforming to EN/IEC 60068-2-30
Mechanical robustness Shocks: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
Fire resistance 650 °C conforming to EN/IEC 60947-1
Flame retardance V2 conforming to UL 94
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 13.5 cm
Package 1 Length 7.0 cm
Package 1 Weight 265.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 32
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.065 kg
Unit Type of Package 3 P12
Number of Units in Package 3 768
Package 3 Height 95.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 226.56 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months