Schneider-Electric
 
LTMR100MFM picture- scope
LTMR100MFM
Motor controller, TeSys T, Motor Management, Modbus, 6 logic inputs, 3 logic outputs, 5 to 100A, 100 to 240VAC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys T
Device short name LTMR
Product or component type Motor controller
Device application Equipment monitoring and control
Measurement current 5…100 A
[Us] rated supply voltage 100...240 V AC 50/60 Hz
Current consumption 8...62.8 mA
Supply voltage limits 93.5…264 V AC
Communication port protocol Modbus
Bus type Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs
Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs
Complementary
[Ui] rated insulation voltage 690 V conforming to EN/IEC 60947-1
690 V conforming to CSA C22.2 No 14
690 V conforming to UL 508
[Uimp] rated impulse withstand voltage 4 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1
6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1
0.8 kV communication circuit conforming to EN/IEC 60947-4-1
Short-circuit withstand 100 kA conforming to EN/IEC 60947-4-1
Associated fuse rating 4 A gG for output
0.5 A gG for control circuit
Protection type Load fluctuation
Earth-leakage protection
Overload (long time)
Overload
Locked rotor
Thermal protection
Thermal overload protection
Power factor variation
Reverse polarity protection
Phase failure
Phase unbalance
Network and machine diagnosis type Motor control command recording
Starting current and time
Trip history information
Phase fault and earth fault trip counters
Running hours counter/operating time
Remaining operating time before overload tripping
Fault recording
Trip context information
Event recording
Waiting time after overload tripping
Logic input number 6
Input current 3.1 mA at 100 V
7.5 mA at 240 V
Current state 0 guaranteed Logic input: 0...40 V and <= 15 mA for 25 ms
Current state 1 guaranteed Logic input: 79...264 V and >= 2 mA for 25 ms
Maximum output switching frequency 2 Hz
Load current 5 A at 250 V AC for logic output
5 A at 30 V DC for logic output
Permissible power 480 VA (AC-15), Ie = 2 A, 500000 cycles (output)
30 W (DC-13), Ie = 1.25 A, 500000 cycles (output)
Maximum operating rate 1800 cyc/h
Contacts type and composition 1 NO + 1 NC fault signal
3 NO
Metering type Temperature
Earth-fault current
Average current Iavg
Imbalance current
Phase current I1, I2, I3 RMS
Measurement accuracy 5...15 % earth fault current internal measurement
1 % voltage (100...830 V)
3 % power factor
5 % earth fault current external measurement
+/- 30 min/year internal clock
0,02 temperature
5 % active and reactive power
0,02 current
Overvoltage category III
Connection pitch 5.08 mm
Connections - terminals Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible with cable end
Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) solid without cable end
Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) flexible with cable end
Control circuit: connector 2 cable(s) 0.2…1.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 2 cable(s) 0.5…1.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) solid without cable end
Tightening torque Control circuit: 0.5…0.6 N.m flat screwdriver 3 mm
Pollution degree 3
Electromagnetic compatibility Electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4
Fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4
Voltage dips and interruptions immunity test, 70 %, 500 ms, conforming to EN/IEC 61000-4-11
Conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6
Temperature sensor: surges (serial mode), 0.5 kV, conforming to EN/IEC 61000-4-5
Temperature sensor: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5
Control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5
Communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5
Relay outputs and supply: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5
Relay outputs and supply: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5
Control circuit: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5
Width 91 mm
Height 61 mm
Depth 122.5 mm
Net weight 0.53 kg
Web services Web server
Compatibility code LTMR
Environment
Standards IACS E10
IEC 60947-4-1
UL 508
EN 60947-4-1
CSA C22.2 No 14
Product certifications LROS (Lloyds register of shipping)
UL
ABS
ATEX
EAC
CCC
BV
RINA
DNV
C-Tick
RMRoS
CSA
GL
NOM
KERI
Protective treatment 12 x 24 hour cycles conforming to EN/IEC 60068-2-30
48 h conforming to EN/IEC 60070-2-11
TH conforming to EN/IEC 60068
Fire resistance 650 °C conforming to EN/IEC 60695-2-12
960 °C conforming to UL 94
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Operating altitude <= 2000 m without derating
Mechanical robustness Vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
Vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
Shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 10.0 cm
Package 1 Length 13.6 cm
Package 1 Weight 536.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.586 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fc01c523-9a07-4dfa-988f-c721d4816782
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months