Schneider-Electric
 
LTMR27PBD picture- scope
LTMR27PBD
Motor controller, TeSys T, Motor Management, Profibus DP, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 24VDC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys T
Device short name LTMR
Product or component type Motor controller
Device application Equipment monitoring and control
Measurement current 1.35…27 A
[Us] rated supply voltage 24 V DC
Current consumption 56...127 mA
Supply voltage limits 20.4…26.24 V DC
Communication port protocol Profibus DP
Bus type Profibus DP polarised 2-wire RS485 interface, addressing 1...125, transmission rate 9.6 kbit/s...12 Mbit/s, SUB-D 9 with 2 shielded twisted pairs, type A
Profibus DP polarised 2-wire RS485 interface, addressing 1...125, transmission rate 9.6 kbit/s...12 Mbit/s, terminal block with 2 shielded twisted pairs, type A
Complementary
[Ui] rated insulation voltage 690 V conforming to EN/IEC 60947-1
690 V conforming to CSA C22.2 No 14
690 V conforming to UL 508
[Uimp] rated impulse withstand voltage 6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1
0.8 kV communication circuit conforming to EN/IEC 60947-4-1
0.8 kV supply, inputs and outputs conforming to EN/IEC 60947-4-1
Short-circuit withstand 100 kA conforming to EN/IEC 60947-4-1
Associated fuse rating 4 A gG for output
0.5 A gG for control circuit
Protection type Overload
Thermal protection
Power factor variation
Overload (long time)
Phase failure
Load fluctuation
Phase unbalance
Locked rotor
Earth-leakage protection
Thermal overload protection
Reverse polarity protection
Network and machine diagnosis type Starting current and time
Fault recording
Remaining operating time before overload tripping
Motor control command recording
Running hours counter/operating time
Trip context information
Trip history information
Phase fault and earth fault trip counters
Event recording
Waiting time after overload tripping
Logic input number 6
Input current 7 mA
Current state 0 guaranteed Logic input: < 5 V and <= 15 mA for 5 ms
Current state 1 guaranteed Logic input: < 15 V and 2...15 mA for 15 ms
Maximum output switching frequency 2 Hz
Load current 5 A at 250 V AC for logic output
5 A at 30 V DC for logic output
Permissible power 480 VA (AC-15), Ie = 2 A, 500000 cycles (output)
30 W (DC-13), Ie = 1.25 A, 500000 cycles (output)
Maximum operating rate 1800 cyc/h
Contacts type and composition 1 NO + 1 NC fault signal
3 NO
Metering type Average current Iavg
Temperature
Imbalance current
Phase current I1, I2, I3 RMS
Earth-fault current
Measurement accuracy 5...15 % earth fault current internal measurement
1 % voltage (100...830 V)
3 % power factor
5 % earth fault current external measurement
+/- 30 min/year internal clock
0,02 temperature
1 % current
5 % active and reactive power
Overvoltage category III
Connection pitch 5.08 mm
Connections - terminals Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible with cable end
Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 1 cable(s) 0.25…2.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 1 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) solid without cable end
Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) flexible with cable end
Control circuit: connector 2 cable(s) 0.2…1.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 2 cable(s) 0.5…1.5 mm² (AWG 24...AWG 14) flexible without cable end
Control circuit: connector 2 cable(s) 0.2…1 mm² (AWG 24...AWG 14) solid without cable end
Tightening torque Control circuit: 0.5…0.6 N.m flat screwdriver 3 mm
Pollution degree 3
Electromagnetic compatibility Electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transients immunity test (other circuits), level 3, 2 kV, conforming to EN/IEC 61000-4-4
Fast transients immunity test (on supply and relay outputs), level 4, 4 kV, conforming to EN/IEC 61000-4-4
Voltage dips and interruptions immunity test, 70 %, 500 ms, conforming to EN/IEC 61000-4-11
Conducted RF disturbances, 10 V, conforming to EN/IEC 61000-4-6
Temperature sensor: surges (serial mode), 0.5 kV, conforming to EN/IEC 61000-4-5
Temperature sensor: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5
Control circuit: surges (serial mode), 1 kV, conforming to EN/IEC 61000-4-5
Control circuit: surges (common mode), 1 kV, conforming to EN/IEC 61000-4-5
Communication: surges (common mode), 2 kV, conforming to EN/IEC 61000-4-5
Relay outputs and supply: surges (serial mode), 2 kV, conforming to EN/IEC 61000-4-5
Relay outputs and supply: surges (common mode), 4 kV, conforming to EN/IEC 61000-4-5
Width 91 mm
Height 61 mm
Depth 122.5 mm
Net weight 0.53 kg
Web services Web server
Compatibility code LTMR
Environment
Standards UL 508
IACS E10
EN 60947-4-1
IEC 60947-4-1
CSA C22.2 No 14
Product certifications C-Tick
CCC
ABS
NOM
LROS (Lloyds register of shipping)
EAC
RINA
ATEX
GL
KERI
DNV
UL
CSA
RMRoS
BV
Protective treatment 12 x 24 hour cycles conforming to EN/IEC 60068-2-30
48 h conforming to EN/IEC 60070-2-11
TH conforming to EN/IEC 60068
Fire resistance 650 °C conforming to EN/IEC 60695-2-12
960 °C conforming to UL 94
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Operating altitude <= 2000 m without derating
Mechanical robustness Vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
Vibrations plate mounted: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
Shocks half sine wave acceleration: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 10.0 cm
Package 1 Length 13.6 cm
Package 1 Weight 514.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.485 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fc01c523-9a07-4dfa-988f-c721d4816782
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months