Schneider-Electric
 
LU9AP20 picture- scope
LU9AP20
Rotary handle kit, TeSys Ultra, black, with trip indication,with extended rotary handle, for MCC drawer
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LU9A
Product or component type Rotary handle kit
Accessory / separate part category Control accessory
Handle colour Black
Handle front plate colour Black
Complementary
Product compatibility LUB
LU2B
MCC drawer
Rotary handle padlocking Padlock in ON position
Padlock in OFF position
Rotary handle mounting style Extended
Net weight 0.096 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 9.200 cm
Package 1 Length 26.000 cm
Package 1 Weight 122.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 33
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months