Schneider-Electric
 
LU9APN22 picture- scope
LU9APN22
Mounting bracket kit with extended rotary handle, TeSys Ultra, IP54, red handle, with trip indication, for LUB
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LU9A
Product or component type Mounting bracket kit
Accessory / separate part category Control accessory
Handle colour Red
Handle front plate colour Yellow
Complementary
Product compatibility LUB
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting style Extended
Locking options description 1 to 3 padlocks
Back/door distance 191…300 mm
Net weight 0.49 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 27 cm
Package 1 Length 18.5 cm
Package 1 Weight 917 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.958 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months