Schneider-Electric
 
LU9C1 picture- scope
LU9C1
Blanking cover, Tesys Ultra, for auxiliary contact, communication or function module location LU9
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LU9C
Product or component type Blanking cover
Complementary
Net weight 0.022 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 7.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 14.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 657 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months