Schneider-Electric
 
LU9R03 picture- scope
LU9R03
Cable equipped by 2 RJ45 connectors, TeSys Ultra, 2 RJ45, 0.3m, for motor starter to splitter box, Set of 2
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LU9R
Product or component type Cable equipped by 2 RJ45 connectors
Product compatibility LU9G02
STBEPI2145
Quantity per set Set of 2
Complementary
Range compatibility TeSys Ultra
Cable length 0.3 m
Net weight 0.045 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 19.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.460 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months