Schneider-Electric
 
LU9RFL15 picture- scope
LU9RFL15
Line terminator, TeSys Ultra, 120 Ohms
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LU9R
Product or component type Line terminator 120 Ohm
Complementary
Range compatibility TeSys Ultra
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 7.0 cm
Package 2 Width 16.0 cm
Package 2 Length 30.0 cm
Package 2 Weight 555.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 500
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.306 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months