Schneider-Electric
 
LU9RPB100 picture- scope
LU9RPB100
Profibus cable, TeSys Ultra, DP cables, 4-wire, length 100m
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LU9R
Product or component type Profibus cable
Complementary
Range compatibility TeSys Ultra
Cable length 100 m
Environment
Environmental characteristic Flame retardant
Flame retardance Self-extinguishing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 40 cm
Package 1 Length 40 cm
Package 1 Weight 7.914 kg
Unit Type of Package 2 S06
Number of Units in Package 2 5
Package 2 Height 75 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 52.57 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months