Schneider-Electric
 
LUA1C11 picture- scope
LUA1C11
Auxiliary contact, TeSys Ultra, 1NO + 1NC, 0 to 250VAC/DC, for Fault signalling
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUA1
Product or component type Auxiliary contact
Complementary
Auxiliary contact composition 1 NO + 1 NC
Signalling function Fault signalling
Indicating rotary knob in ready position
[Ue] rated operational voltage <= 250 V AC
<= 250 V DC
[Ui] rated insulation voltage 250 V conforming to CSA
250 V conforming to IEC 60947-5-1
250 V conforming to UL
[Ith] conventional free air thermal current 2.5 A
Minimum switching voltage 17 V
Minimum switching current 5 mA
Net weight 0.03 kg
Connections - terminals Screw clamp terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 24 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 998 g
Unit Type of Package 3 P06
Number of Units in Package 3 960
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 37.44 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months