Schneider-Electric
 
LUA1C11TQ picture- scope
LUA1C11TQ
Auxiliary contact, TeSys Ultra, 1NO + 1NC, 0 to 250VAC/DC, for Fault signalling, set of 10
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUA1
Product or component type Auxiliary contact
Quantity per set Set of 10
Complementary
Auxiliary contact composition 1 NO + 1 NC
Signalling function Fault signalling
Indicating rotary knob in ready position
[Ue] rated operational voltage <= 250 V AC
<= 250 V DC
[Ui] rated insulation voltage 250 V conforming to CSA
250 V conforming to IEC 60947-5-1
250 V conforming to UL
[Ith] conventional free air thermal current 5 A
Minimum switching voltage 17 V
Minimum switching current 5 mA
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 20.5 cm
Package 1 Length 29.0 cm
Package 1 Weight 705.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 7.5 cm
Package 2 Width 20.5 cm
Package 2 Length 29.0 cm
Package 2 Weight 14.1 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months