Schneider-Electric
 
LUA8E20 picture- scope
LUA8E20
Auxiliary contact, TeSys Ultra, 2NO, 690VAC/DC, for Start-stop signalling, Screw clamp terminals
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUA8
Product or component type Auxiliary contact
Complementary
Auxiliary contact composition 2 NO
Signalling function Start-stop
[Ue] rated operational voltage 690 V AC
690 V DC
[Ith] conventional free air thermal current 5 A
Minimum switching voltage 17 V
Minimum switching current 80 mA
Net weight 0.048 kg
Connections - terminals Screw clamp terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 11.0 cm
Package 1 Length 8.8 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.36 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months