Schneider-Electric
 
LUFDA01 picture- scope
LUFDA01
Function module, TeSys Ultra, 1NC, 24 to 240VDC, Front side, thermal overload signalling
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUF
Product or component type Function module
Product compatibility LUCB
LUCC
LUCD
Complementary
Mounting mode Plug-in
Mounting location Front side
Main function available Thermal overload signalling and automatic or remote reset
Auxiliary contact composition 1 NC
Communication of faults LED front panel
[Us] rated supply voltage 24...240 V DC
[Ith] conventional free air thermal current 2 A 70 °C
Short-circuit protection 2 A fuse gG conforming to IEC 60947-5-1
Connection pitch 5.08 mm
Tightening torque 0.5…0.6 N.m - with screwdriver 3.5 mm flat
Net weight 0.055 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 4.700 cm
Package 1 Length 10.500 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.697 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months