Schneider-Electric
 
LUFDA10 picture- scope
LUFDA10
Function module, TeSys Ultra, 1NO, 24 to 240VAC/DC, Front side, thermal overload signalling
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUF
Product or component type Function module
Product compatibility LUCB
LUCC
LUCD
Complementary
Mounting mode Plug-in
Mounting location Front side
Main function available Thermal overload signalling and automatic or remote reset
Auxiliary contact composition 1 NO
Communication of faults LED front panel
[Us] rated supply voltage 24...240 V DC
24...240 V AC
Current consumption 7 mA at 24 V DC
1.1 mA at 240 V AC
Discrete output function 1 NO (AC-15) at 230 V - power: 400 VA - electrical service life: 100000 cycles
1 NO (DC-13) at 24 V - power: 50 W - electrical service life: 100000 cycles
[Ith] conventional free air thermal current 2 A 70 °C
Short-circuit protection 2 A fuse gG conforming to IEC 60947-5-1
Input type Remote reset - cable cross section: 0.2…1.5 mm² <500 m - relative impedance: 50 Ohm 52.8 mH - cable capacitance: 0.093 nF
Connection pitch 5.08 mm
Connections - terminals Screw clamp terminals 2 cable(s) 0.2…1 mm² flexible without cable end
Screw clamp terminals 2 cable(s) 0.2…1 mm² rigid without cable end
Screw clamp terminals 2 cable(s) 0.25…1 mm² flexible with cable end
Screw clamp terminals 2 cable(s) 0.5…1 mm² flexible with cable end
Tightening torque 0.5…0.6 N.m - with screwdriver 3.5 mm flat
Net weight 0.055 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 4.8 cm
Package 1 Length 10.8 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 26
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.161 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number E383808a-7832-4e0a-8697-e499929809d4
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months