Schneider-Electric
 
LUFN02 picture- scope
LUFN02
Auxiliary contacts, TeSys Ultra, 2NC, 250VAC/DC, Power pole status, screw terminal
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUFN
Product or component type Auxiliary contact
Complementary
Auxiliary contact composition 2 NC
[Ue] rated operational voltage <= 250 V AC
<= 250 V DC
[Ui] rated insulation voltage 250 V conforming to CSA
250 V conforming to IEC 60947-5-1
250 V conforming to UL
[Ith] conventional free air thermal current 5 A
Minimum switching voltage 17 V
Minimum switching current 5 mA
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 3.4 cm
Package 1 Length 4.8 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.559 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months