Schneider-Electric
 
LUFV2 picture- scope
LUFV2
Function module, TeSys Ultra, 24VDC, front side, indication of motor load 4 to 20 mA
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUF
Product or component type Function module
Product compatibility LUCC
LUCM
LUCB
LUCD
Complementary
Mounting mode Plug-in
Mounting location Front side
Main function available Indication of motor load
[Us] rated supply voltage 24 V DC
Analogue output current 4…20 mA
Type of output signal Value of I average/Ir ratio within the range of 0 to 2 for LUCB and LUCD
Value of I average/Ir ratio within the range of 0 to 3 for LUCC
Load impedance ohmic 100 Ohm typical
<= 500 Ohm
Measurement accuracy +/- 10 % with multifunction control unit - resolution: 1 % of Ir
+/- 6 % with advanced control unit
Connection pitch 3.81 mm
Connections - terminals Screw clamp terminals 1 cable(s) 0.14…1 mm² flexible without cable end
Screw clamp terminals 1 cable(s) 0.14…1 mm² rigid without cable end
Screw clamp terminals 1 cable(s) 0.25…0.5 mm² flexible with cable end
Screw clamp terminals 1 cable(s) 0.25…1 mm² flexible with cable end
Screw clamp terminals 2 cable(s) 0.14…0.5 mm² rigid without cable end
Screw clamp terminals 2 cable(s) 0.14…0.75 mm² flexible without cable end
Screw clamp terminals 2 cable(s) 0.25…0.34 mm² flexible with cable end
Screw clamp terminals 2 cable(s) 0.5 mm² flexible with cable end
Associated cable type AWG 26...AWG 16
Tightening torque 0.2…0.25 N.m - with screwdriver 2.5 mm flat
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 3.300 cm
Package 1 Length 4.700 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 36
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.035 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months