Schneider-Electric
 
LULC09 picture- scope
LULC09
Communication module, TeSys Ultra, 24VDC, 0 to 500mA, DeviceNet, front side
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUL
Product or component type Communication module
Product compatibility LUCB
LUCM
LUCA
LUCD
LUCL
LUCC
Device application Communication
Range compatibility TeSys TeSys U LUB non reversing power base
TeSys TeSys U LU2B reversing power base
Complementary
Main function available Communication module
Mounting mode Plug-in
Mounting location Front side
Physical interface Open style connector
Bus type DeviceNet
Communication port protocol CAN2.0A
CAN2.B
Addressing 0...63
Current consumption 1.5 mA at 24 V DC 20...28 V
Logic input Positive at 24 V DC - 7 mA
Response time 10 ms +/- 30 % change to state 0
10 ms +/- 30 % change to state 1
Input type Resistive
Number of outputs 2 dedicated to starter-controller coil operation
1
[Us] rated supply voltage 24 V DC
Number output current <= 500 mA
Protection type GL fuse 2 A
Switching current capacity 0.5 mA at 24 V
Local signalling 3 LEDs front panel
Connection pitch 5 mm open style DeviceNet
3.81 mm
Connections - terminals Screw clamp terminals 1 cable(s) 0.14…1 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.14…1 mm²rigid without cable end
Screw clamp terminals 1 cable(s) 0.25…0.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.25…1 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.14…0.5 mm²rigid without cable end
Screw clamp terminals 2 cable(s) 0.14…0.75 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.25…0.34 mm²flexible with cable end
BUS 1 cable(s) 0.2…2.5 mm²flexible without cable end
BUS 1 cable(s) 0.2…2.5 mm²rigid without cable end
BUS 1 cable(s) 0.25…2.5 mm²flexible with cable end
BUS 2 cable(s) 0.14…0.5 mm²rigid without cable end
BUS 2 cable(s) 0.25…1 mm²flexible with cable end
BUS 2 cable(s) 0.5…1.5 mm²flexible with cable end
BUS 2 cable(s) 0.5…1.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75 mm²flexible with cable end
Associated cable type AWG 26...AWG 16 for screw clamp terminals
AWG24...AWG16 for BUS
Tightening torque 0.2…0.25 N.m flat Ø 2.5 mm screwdriver
0.5…0.6 N.m flat Ø 3.5 mm screwdriver
Environment
Standards IEC 62026-1
Ambient air temperature for operation -25…55 °C
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 5.0 cm
Package 1 Length 11.3 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.16 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number E383808a-7832-4e0a-8697-e499929809d4
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months