Schneider-Electric
 
LV429340T picture- scope
LV429340T
Extended rotary handle, ComPacT NSX100/160/250, red handle/yellow front, shaft length 185mm to 600mm, IP55
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX100...250 new generation
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 1 to 3 padlocks
Padlock in OFF position
Rotary handle mounting location Front
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
PowerPact PowerPact Multistandard
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 10.500 cm
Package 1 Length 48.500 cm
Package 1 Weight 706.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.986 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 77.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov