Schneider-Electric
 
LV429354T picture- scope
LV429354T
Mechanical interlocking system, ComPacT NSX100/160/250, devices with toggles
Schneider Electric
Characteristics
Main
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Range compatibility ComPacT new generation ComPacT NSX new generation
ComPacT new generation ComPacT NSX DC new generation
Mounting mode Fixed
Complementary
Source-changeover interlock Mechanical interlocking
Control type Toggle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 10.700 cm
Package 1 Length 15.500 cm
Package 1 Weight 220.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.020 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 68.160 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov