Schneider-Electric
 
LV429370T picture- scope
LV429370T
Toggle padlocking fixed device, ComPacT NSX100/160/250, locking in OFF position only
Schneider Electric
Characteristics
Main
Device short name locking for 1 to 3 padlocks
Product or component type Padlocking device
Range compatibility ComPacT new generation ComPacT NSX100 new generation NSX100
ComPacT new generation ComPacT NSX160 new generation NSX160
ComPacT new generation ComPacT NSX250 new generation NSX250
ComPacT new generation NSX100 DC
ComPacT new generation NSX160 DC
ComPacT new generation NSX250 DC
PowerPact PowerPact H
PowerPact PowerPact J
Mounting mode Fixed
Complementary
Keylock destination Toggle
Key locking position In front
Locking options description Fixed
Lock OFF only
Without keylocks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 11.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 67.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.7 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months