Schneider-Electric
 
LV429373 picture- scope
LV429373
PLATINE COMPACT NSX 100-250 4P IEC/UL FOR 60 BUSBARS INTERAXIS
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 1 way
Complementary
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSeT PH
PanelSeT
ComPact
Product compatibility NSX100...250
Poles description 4P
Permissible current 200 A - busbar cross section: 12 x 5 mm
250 A - busbar cross section: 15 x 5 mm
250 A - busbar cross section: 20 x 5 mm
250 A - busbar cross section: 25 x 5 mm
250 A - busbar cross section: 30 x 5 mm
250 A - busbar cross section: 12 x 10 mm
250 A - busbar cross section: 20 x 10 mm
250 A - busbar cross section: 30 x 10 mm
[Ui] rated insulation voltage 690 V
Busbar pitch 60 mm
Width 139 mm
Height 251 mm
Depth 63 mm
Colour Anthracite grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 14.5 cm
Package 1 Length 31.5 cm
Package 1 Weight 1.275 kg
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.272 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No