Schneider-Electric
 
LV429451 picture- scope
LV429451
SDE adapter, ComPact NSX100/160/250
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX100...250 DC
Range ComPact
EasyPact
Device short name SDE adaptor
Product or component type SDE adaptor
Device application Control
Range compatibility EasyPact EasyPact CVS circuit breaker
ComPact ComPact NSX circuit breaker
ComPact ComPact NSX DC circuit breaker
Accessory / separate part category Relay accessory
Trip unit name MicroLogic 2.0
TM
MA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 96
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.913 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D7676c58-ad4d-4076-8e1e-884fcbbc745a
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months