|
|
|
LV432603T
Extended rotary handle, ComPacT NSX400/630 withdrawable, black handle, telescopic shaft length 272mm to 600mm, IP55
|
|
|
Main
Range of product
|
ComPacT NSX400...630 new generation
|
Product or component type
|
Rotary handle
|
Accessory / separate part type
|
Control accessories
|
Handle colour
|
Black
|
Handle front plate colour
|
Black
|
Rotary handle mounting style
|
Telescopic
|
Complementary
Rotary handle padlocking
|
Padlock in OFF position
1 to 3 padlocks
|
Rotary handle mounting location
|
Front
|
Range compatibility
|
ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
PowerPact PowerPact Multistandard
|
Environment
IP degree of protection
|
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.000 cm
|
Package 1 Width
|
16.000 cm
|
Package 1 Length
|
48.500 cm
|
Package 1 Weight
|
956.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
5.538 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
102.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
79.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
Halogen content performance
|
Halogen free plastic parts product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|