Schneider-Electric
 
LV432623 picture- scope
LV432623
Mounting plate, Linergy BZ, Platine Compact NSX 400-630 3P IEC/UL for 60 Busbars Interaxis
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 1 way
Complementary
Range compatibility Prisma G
Prisma P
Prisma PH
Spacial
ComPact
Product compatibility NSX400...630
PowerPact NL
Poles description 3P
Permissible current 200 A - busbar cross section: 12 x 5 mm
250 A - busbar cross section: 15 x 5 mm
320 A - busbar cross section: 20 x 5 mm
400 A - busbar cross section: 25 x 5 mm
450 A - busbar cross section: 30 x 5 mm
360 A - busbar cross section: 12 x 10 mm
520 A - busbar cross section: 20 x 10 mm
630 A - busbar cross section: 30 x 10 mm
[Ui] rated insulation voltage 690 V
Busbar pitch 60 mm
Width 139 mm
Height 270 mm
Depth 63 mm
Colour Anthracite grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 14.500 cm
Package 1 Length 31.500 cm
Package 1 Weight 2.076 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.281 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 63.140 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins