Schneider-Electric
 
LV434020 picture- scope
LV434020
energy sensor, PowerTag Monoconnect 250A 3P
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product name PowerTag M250
Product or component type Energy sensor
Poles 3P
Maximum current [Imax] 250 A
[Ib] Basic current 40 A
Starting current 160 mA
Saturation current 500 A
Product specific application Energy management
Overload alarm
Power factor
Load monitoring
Circuit monitoring
Concentrator compatibility Acti9 Smartlink SI B
Acti9 Smartlink SI D
Acti9 PowerTag Link C
Acti9 PowerTag Link
Acti9 PowerTag Link HD
Harmony Hub
Wiser IP module
EcoStruxure Panel Server Universal
EcoStruxure Panel Server Advanced
PrismaSet Active
Range compatibility Compact NSX Compact NSX100...250
Compact NS Compact NS100...250
TeSys TeSys GV5
TeSys TeSys GV7
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
Type of measurement Active and reactive energy
Active and reactive power
Apparent power
Current
Voltage
Power factor
Accuracy class Class 1 active energy conforming to IEC 61557-12
Class 2 reactive energy conforming to IEC 61557-12
Class 1 active power conforming to IEC 61557-12
Class 2 reactive power conforming to IEC 61557-12
Class 2 apparent power conforming to IEC 61557-12
Class 1 current conforming to IEC 61557-12
Class 0.5 voltage conforming to IEC 61557-12
Class 1 power factor conforming to IEC 61557-12
Metering type Power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12
Apparent power S, S1, S2, S3 88 VA...416 kVA: class 2 at 25 °C conforming to IEC 61557-12
Active power P, P1, P2, P3 88 W...416 kW: class 1 at 25 °C conforming to IEC 61557-12
Reactive power Q, Q1, Q2, Q3 88 VAR...416 kVAR: class 2 at 25 °C conforming to IEC 61557-12
Active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12
Reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh: class 2 at 25 °C conforming to IEC 61557-12
Voltage U12, U23, U31 320...480 V: class 0.5 at 25 °C conforming to IEC 61557-12
Voltage V1N, V2N, V3N 184...276 V: class 0.5 at 25 °C conforming to IEC 61557-12
Current I1, I2, I3, Iavg 8...250 A: class 1 at 25 °C conforming to IEC 61557-12
Frequency 45...65 Hz
Mounting location Bottom
Mounting support On circuit breaker
Connection pitch 35 mm
Product destination Switchboard
Event management Voltage loss with measured current at voltage loss
Transmission support medium Radio frequency 2.4…2.4835 GHz conforming to IEEE 802.15.4 (11…26) transmission time < 5 ms
Emission power 10 mW
Complementary
[Imp] maximum permanent current 1.2 x In
Mounting mode Bolt-on
Tightening torque 10 N.m
Supply voltage 230 V AC, +/- 20 %, between phase and neutral
400 V AC, +/- 20 %, between phases
Network frequency 50 Hz
60 Hz
Maximum power consumption 3.7 VA
Standards IEC 61557-12
IEC 61010-1
ETSI EN 301 487-1
IEC 61010-2-030
IEC 61326-1
ETSI EN 300 328
Height 57 mm
Width 105 mm
Depth 86 mm
Net weight 250 g
Colour Dark grey (RAL 7016)
Environment
Quality labels CE
Directives 2014/53/EU - radio equipment directive
Operating altitude 0...2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Overvoltage category IV conforming to IEC 61010-1
Measurement category Category III conforming to IEC 61010-2-030
IP degree of protection IP20
IK degree of protection IK07 conforming to IEC 60068-2-75 test Ehb
Pollution degree 3
Relative humidity 0…95 % at 55 °C conforming to IEC 60721-3-3
Vibration resistance 3M4 conforming to IEC 60721-3-3
Electromagnetic compatibility Industrial electromagnetic environment conforming to IEC 61326-1
Radiated EMC conforming to ETSI EN 301 489-17
Electromagnetic emission conforming to IEC 62311
Environmental characteristics Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 11.100 cm
Package 1 Length 13.400 cm
Package 1 Weight 462.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.311 kg
Unit Type of Package 3 P06
Number of Units in Package 3 64
Package 3 Height 71.500 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 43.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 0ecb44c2-7222-400c-8277-d7e3945c467b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months