Schneider-Electric
 
LV480851 picture- scope
LV480851
Fuse switch disconnector, FuPacT ISFL160, 160A, 3P (3 poles switchable), connection to 60mm busbars, 95mm² terminals
Schneider Electric
Characteristics
Main
Range FuPacT
Product name FuPacT ISFL
Device short name ISFL160
Product or component type Fuse-switch disconnector
Device application Equipment protection, monitoring and control
Distribution
Signalling function Separated fuse monitor
Poles description 1 x 3P switchable
Number of fuse carriers 3
Fuse type DIN
Fuse size NH00
NH000
Suitability for isolation Yes conforming to EN/IEC 60947-3
Visible break Yes
Contact position indicator Yes
[Ith] conventional free air thermal current 160 A ( 40 °C ) power dissipation per fuse: 12 W
[Ithe] conventional enclosed thermal current 160 A at 40 °C, Power dissipation per fuse: 12 W
Maximum power dissipation per pole 19 W
[Ue] rated operational voltage 690 V AC 50/60 Hz
800 V AC 50/60 Hz AC-20
800 V DC DC-20
[Ui] rated insulation voltage 1000 V AC 50/60 Hz
1000 V DC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current AC-22B: 160 A at 220/240 V AC 50/60 Hz
AC-22B: 160 A at 380/415 V AC 50/60 Hz
AC-22B: 160 A at 440/480 V AC 50/60 Hz
AC-22B: 160 A at 500 V AC 50/60 Hz
AC-22B: 100 A at 660/690 V AC 50/60 Hz
AC-23B: 160 A at 220/240 V AC 50/60 Hz
AC-23B: 160 A at 380/415 V AC 50/60 Hz
Complementary
[Iq] Breaking capacity with fuses (kA RMS) 100 kA at 415 V (AC)
100 kA at 500 V (AC)
100 kA at 690 V (AC)
[Icw] rated short-time withstand current 5 kA for 1 s
[Icm] Rated short-circuit making capacity 7.65 kA at 690 V
Rated duty Uninterrupted
Control type Fuse carriers handle
Provision for padlocking 3 padlocks
Mounting position Horizontal
Vertical
Mounting mode Fixed
Mounting support Busbars
Mounting location One above the other
Contact operation Single-break
Mechanical durability 1400 cycles
Electrical durability AC-21B: 200 cycles 690 V AC 50/60 Hz
AC-22B: 200 cycles 500 V AC 50/60 Hz
AC-23B: 200 cycles 415 V AC 50/60 Hz
Connections - terminals Hook-on upstream 160 A 60 mm
Screw clamp terminals downstream 160 A 95 mm²
Tightening torque 14 N.m
Width 50 mm
Height 405 mm
Depth 123 mm
Net weight 1.3 kg
Standards EN/IEC 60947-1
EN/IEC 60947-3
Product certifications CE
CCC
EAC
Environment
Electrical shock protection class Class II front face
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Pollution degree 3 conforming to IEC 60947
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 15.000 cm
Package 1 Length 44.000 cm
Package 1 Weight 1.314 kg
Unit Type of Package 2 S04
Number of Units in Package 2 11
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.400 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months