Schneider-Electric
 
LV480859 picture- scope
LV480859
Hooks for mounting without drilling, FuPacT ISFL250 to ISFL630
Schneider Electric
Characteristics
Main
Product or component type Hook
Accessory / separate part categor Connection accessory
Range compatibility FuPacT FuPacT ISFL ISFL250 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL400 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL630 fuse-switch disconnector
FuPacT FuPacT ISFL ISFL1250 fuse-switch disconnector
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.200 cm
Package 1 Length 16.000 cm
Package 1 Weight 435.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 17.727 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months